??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23180.0111 Clamp
HELP_VARIABLE
Company
Halder
Description
EH 23180. - Clamps with nose / with thread for adjusting screw
Bill of material
23180.0111 Clamp
BESTNR
Ref. No.
23180.0111
AUS
Version
with thread for adjusting screw
B1
11.0 mm
L1
125 mm
A1
15 mm
A2
5.0 mm
B2
25 mm
B3
11.5 mm
D
Thread
M10
L2
28 mm
L3
36 mm
L4
21 mm
L5
52 mm
ANZMOM
max. starting torque
30 Nm
G
Weight
260 g
Embedded user actions